??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KLH-100-0.10-XLT
HELP_VARIABLE
Part No.
KLH-100-0.10-XLT
Series Size
100
u
Large Bore Option
Stroke
Inch
Standard Stroke
1.00 Inch
Stroke Position
Sensor Style
Metal Wiper Option
High Temp Seals Option
Accessories Alignment Screw
Accessories Alignment Coupler
Accessories Flanges
Accessories Jam Nut
Accessories Spanner Wrench for Jam Nut
Front Sensor Location
Rear Sensor Location
Bore Dia.
1.75 Inch
Rod Dia.
1.000
u
Inch
A
3 1/2-16
u
M
1.00
u
Inch
E
1.50 Inch
R
2.75
u
Inch
V
0.00 Inch
I
1/2-20
u
C
7.26 Inch
a
4.00
u
Inch
U
0.00 Inch
N (SAE) Front Port
#4
u
n (SAE) Rear Ports
#4
u
n (SAE) Large Bore Ports
-
O
8.60 Inch
P
7.90 Inch
Q
2.30 Inch
Q - XLT
2.30
u
Inch
AS
0.000 Inch
AC
0.000 Inch
O - PNP
5.60
u
Inch
O - XHT
9.90
u
Inch
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension