??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PVS-2.5/1.000-0.1-1-SM-P11
HELP_VARIABLE
Company
PFA
Description
PVS/HYS - Self-Locking Cylinders
Bill of material
PVS-2.5/1.000-0.1-1-SM-P11
Part No.
PVS-2.5/1.000-0.1-1-SM-P11
Series
Bore
2.500
u
Inch
Rod Dia.
1.000 Inch
Lock Position
Stroke
Inch
Mount
Rod End
High Temp Seals Option
Front Port Position
Rear Port Position
Cushion Adjustment Options
Front Cushion Adjustment Position
Rear Cushion Adjustment Position
Sensor Options
Front Sensor Position
Rear Sensor Position
Stroke Position
B
1.499 Inch
V
0.25 Inch
W
0.75 Inch
E
3.00 Inch
F
1.00 Inch
K
0.46 Inch
EE
3/8 NPT
EV
1/4 NPT
P
2.86 Inch
X
0.00 Inch
Y
0.00 Inch
Y1
5.52 Inch
Z
2.076 Inch
LHE
5.25 Inch
LHR
0.00 Inch
L1B
8.25 Inch
L2B
0.00 Inch
CB
0.00 Inch
CD
0.00 Inch
CW
0.00 Inch
L
0.00 Inch
LR
0.00 Inch
M
0.00 Inch
MR
0.00 Inch
FB
0.000 Inch
R
0.000 Inch
TF
0.000 Inch
UF
0.000 Inch
Q
0.000 Inch
XS
0.00 Inch
XS1
0.00 Inch
SS
0.00 Inch
DD
0.000 Inch
SB
0.00 Inch
ST
0.00 Inch
TS
0.00 Inch
US
0.00 Inch
XT
0.000 Inch
XT1
0.000 Inch
SN
0.000 Inch
TN
0.000 Inch
NT
-
KK
3/4-16
CC
-
A
1.13 Inch
D
0.88 Inch
NA
0.94 Inch
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension