CAD model selection
KLH-112-1.50-PNP-VI
Part No.
KLH-112-1.50-PNP-VI
Series Size
112
Large Bore Option
Standard
Large
Stroke
INCH
Stroke Position
Extended
Retracted
Sensor Style
Low Temp Relay - XLT
High Temp Relay - XHT
Low Profile Low Temp - PNP
Metal Wiper Option
w/o Metal Wiper
with Metal Wiper
High Temp Seals Option
w/o High Temp Seals
with High Temp Seals
Accessories Alignment Screw
w/o Alignment Screw
with Alignment Screw
Accessories Alignment Coupler
w/o Alignment Coupler
with Alignment Coupler
Accessories Flanges
w/o Flanges
with Round Flange
with Square Flange
Accessories Jam Nut
w/o Jam Nut
with Jam Nut
Accessories Spanner Wrench for Jam Nut
N/A
Front Sensor Location
Standard
Alternate
Rear Sensor Location
Standard
Alternate
Bore Dia.
1.75 INCH
Rod Dia.
1.125 INCH
A
3 1/2-16
M
1.00 INCH
E
2.50 INCH
R
2.75 INCH
V
0.00 INCH
I
5/8-18
C
7.26 INCH
a
4.00 INCH
U
0.00 INCH
N (SAE) Front Port
#4
n (SAE) Rear Ports
#4
n (SAE) Large Bore Ports
-
O
5.60 INCH
P
5.10 INCH
Q
0.60 INCH
Q - XLT
2.30 INCH
AS
0 INCH
AC
0 INCH
O - PNP
5.60 INCH
O - XHT
9.90 INCH
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension