CAD model selection
KLH-112-LB-5.00-XHT-VI
Part No.
KLH-112-LB-5.00-XHT-VI
Series Size
112
Large Bore Option
Standard
Large
Stroke
Inch
Stroke Position
Extended
Retracted
Sensor Style
Low Temp Relay - XLT
High Temp Relay - XHT
Low Profile Low Temp - PNP
Metal Wiper Option
w/o Metal Wiper
with Metal Wiper
High Temp Seals Option
w/o High Temp Seals
with High Temp Seals
Accessories Alignment Screw
w/o Alignment Screw
with Alignment Screw
Accessories Alignment Coupler
w/o Alignment Coupler
with Alignment Coupler
Accessories Flanges
w/o Flanges
with Round Flange
with Square Flange
Accessories Jam Nut
w/o Jam Nut
with Jam Nut
Accessories Spanner Wrench for Jam Nut
N/A
Front Sensor Location
Standard
Alternate
Rear Sensor Location
Standard
Alternate
Bore Dia.
3.00 Inch
Rod Dia.
1.125 Inch
A
3 1/2-16
M
1.00 Inch
E
5.50 Inch
R
2.75 Inch
V
5.14 Inch
I
5/8-18
C
8.59 Inch
a
4.00 Inch
U
6.00 Inch
N (SAE) Front Port
#4
n (SAE) Rear Ports
#4
n (SAE) Large Bore Ports
#6
O
9.90 Inch
P
10.40 Inch
Q
3.10 Inch
Q - XLT
2.30 Inch
AS
0.000 Inch
AC
0.000 Inch
O - PNP
5.60 Inch
O - XHT
9.90 Inch
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension