CAD model selection
KLH-150-LB-5.00-XLT
Part No.
KLH-150-LB-5.00-XLT
Series Size
150
Large Bore Option
Standard
Large
Stroke
INCH
Stroke Position
Extended
Retracted
Sensor Style
Low Temp Relay - XLT
High Temp Relay - XHT
Low Profile Low Temp - PNP
Metal Wiper Option
w/o Metal Wiper
with Metal Wiper
High Temp Seals Option
w/o High Temp Seals
with High Temp Seals
Accessories Alignment Screw
w/o Alignment Screw
with Alignment Screw
Accessories Alignment Coupler
w/o Alignment Coupler
with Alignment Coupler
Accessories Flanges
w/o Flanges
with Round Flange
with Square Flange
Accessories Jam Nut
w/o Jam Nut
with Jam Nut
Accessories Spanner Wrench for Jam Nut
N/A
Front Sensor Location
Standard
Alternate
Rear Sensor Location
Standard
Alternate
Bore Dia.
4.00 INCH
Rod Dia.
1.500 INCH
A
4-16
M
1.25 INCH
E
5.75 INCH
R
3.38 INCH
V
7.04 INCH
I
7/8-16
C
10.75 INCH
a
4.50 INCH
U
7.50 INCH
N (SAE) Front Port
#6
n (SAE) Rear Ports
#6
n (SAE) Large Bore Ports
#8
O
9.10 INCH
P
10.30 INCH
Q
2.50 INCH
Q - XLT
2.50 INCH
AS
0 INCH
AC
0 INCH
O - PNP
6.10 INCH
O - XHT
10.40 INCH
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension